Capacity modulation in a simple and adaptive package
Unmatched Energy Efficiency and Food Preservation!
Optyma™ Plus INVERTER variable speed condensing unit combines our market-leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.
Features and benefits
Only 3 models for cooling capacity from 2kW to 9kW
Peace of mind with a simple installation and serviceability and a 1:3.5 turndown ratio
Best energy efficiency: 3.84 Seasonal Energy Performance Ratio (SERP) reduces operating costs by about 20% to +30% compared to alternative technologies
Better food preservation with a +/- 0.3°C temperature control
Discover the range
Documents
Technical selection
Access and download the condensing units documentation: use the filters to refine your selection.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermostatic expansion valves
Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-R
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Micro channel heat exchangers
Save time and money with MCHE standard products. The introduction of micro channel heat exchanger condensers, which combine resource and energy efficiency with minimal use of refrigerants, is enabling the development of leaner, greener solutions. Select one of our standard products and you can buy any quantity of condensers, any time, large or small, directly from stock.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Compressors for refrigeration
Danfoss focuses on providing energy efficient, sustainable and smart refrigeration compressors for a varied range of commercial applications such as cold rooms, display windows, ice making machines, glass door merchandizers, process cooling etc. Their qualification with lower GWP refrigerants make them compliant with refrigerant regulations such as F-Gas in Europe.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ Control
Optyma™ Control is a cold room controller specifically designed for safety, protection, control, and ease of installation.
Learning
Condensing units elearning course
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Gibson’s Farm Shop achieves over 20% energy saving with Optyma™ Plus INVERTER
The growing store added new refrigeration capacity – and still saw energy bills fall – after replacing two condensing units with a single adaptive package.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crusty bread and capacity modulation
The pilot installation of an Optyma™ Plus INVERTER confirms the multiple benefits of capacity modulation in food service, incl. high energy savings and food quality